Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 80W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 80 W (CW)
Power Gain 12 dB
Operating Voltage 28 V
Frequency 0.5 - 3.0 GHz
Package Type Flange
Small Signal Gain 15 dB
Drain Efficiency 55 %
Internal Matching Yes
Technology GaN on SiC

70-W, 0.5-3.0 GHz, GaN HEMT

SKU: CG2H30070F


Wolfspeed’s CG2H30070F is a gallium-nitride (GaN) High Electron Mobility Transistor (HEMT). It has an input match to deliver the best possible instantaneous broadband performance from 0.5-3.0 GHz. GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si and GaAs transistors. This device is available in a 2-lead metal/ceramic flanged package for optimal electrical and thermal performance.

Features:

  • Input matched for instantaneous operation from 500 – 3000 MHz
  • 70 W (CW) minimum Pout
  • 80 W (CW) typical Pout
  • 16 dB Typical Small Signal Gain
  • 28 V Operation
  • Application Circuit Available using 2x CG2H30070F for 100 W (CW) at 85°C case temperature

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us