Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 130W at PIN = 35dBm
Application General-Purpose Broadband, 28 V
Operating Voltage 28 V
Frequency DC - 2.5 GHz
Package Type Flange and Pill
Small Signal Gain 20 dB
Drain Efficiency 70% @ PSAT
Technology GaN

120-W, RF Power GaN HEMT

SKU: CG2H40120


Wolfspeed’s CG2H40120 is an unmatched, gallium-nitride (GaN) high-electron-mobility transistor (HEMT). The CG2H40120, operating from a 28-volt rail, offers a general-purpose, broadband solution to a variety of RF and microwave applications. GaN HEMTs offer high efficiency, high gain and wide bandwidth capabilities, making the CG2H40120 ideal for linear and compressed amplifier circuits. The transistor is available in a flange and pill package.

Features

  • Un-matched input and output
  • 120 W (CW) typical Pout at PSAT
  • 20 dB Typical Small Signal Gain at 1.3 GHz
  • 28 V Operation

Documents