Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

CGH21240

Wolfspeed CGH21240F flange package
240-W; 1800 – 2300-MHz; GaN HEMT for WCDMA; LTE; WiMAX
Request Model Access

Wolfspeed’s CGH21240F is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically with high-efficiency; high-gain and wide-bandwidth capabilities; which makes the CGH21240F ideal for 1.8 – 2.3-GHz WCDMA and LTE amplifier applications. The transistor is supplied in a ceramic/metal flange package.

Products

CGH21240

No filters selected, showing all 2 products

CGH21240

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CGH21240F
Yes
GaN on SiC
1.8 GHz
2.3 GHz
240 W
15 dB
33%
28 V
Packaged Discrete Transistor
Flange
CGH21240F-AMP
Yes
GaN on SiC
1.8 GHz
2.1 GHz
240 W
15 dB
33%
28 V
Evaluation Board
Flange
Features
  • 1.8 – 2.3 GHz Operation
  • 15 dB Gain
  • -35 dBc ACLR at 40 W PAVE
  • 33% Efficiency at 40 W PAVE
  • High Degree of DPD Correction Can be Applied
Applications
  • WCDMA
  • LTE
  • WiMAX

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Application Notes
Application Notes
Application Notes
Design Files
Data Sheets
S-parameters
Technical Papers & Articles
by Raymond S. Pengelly – William Pribble – Thomas Smith
This Simulation of power amplifiers (PAs) for modern wireless base station and small cell systems is an essential part of the design process. At a cell site – the PA consumes the bulk of the dc power – generates the most heat – and thus represents the greatest operational cost. Maximum PA efficiency is a necessity to manage these costs – which is a sizeable challenge in a PA that also must be highly linear to support the complex multilevel modulation types and wide bandwidths used for current and developing wireless transmission standards. Accurate simulation allows the PA designer to meet these challenges by exploring the available design options and then optimizing the circuit that is selected for the application.
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Raymond S. Pengelly – Brad Millon – Donald Farrell – Bill Pribble – and Simon Wood
Presentation from the 2008 IEEE MTT-S International Microwave Symposium (IMS) Workshop on Challenges in Model-Based HPA DesignThis presentation discusses attributes of GaN HEMTs – Wolfspeed GaN HEMT models – design examples (Broadband CW Amplifiers and Linear WiMAX Amplifier) – and future model improvements.
Technical Papers & Articles
Microwave office capabilities provide first-pass design success of complex 2.1-GHz circuits using GaN HEMTs.
Technical Papers & Articles
by Simon Wood – Ray Pengelly – Don Farrell – and Carl Platis – Wolfspeed – and Jim Crescenzi – Central Coast Microwave Design – New GaN HEMT devices allow the design of high power amplifiers with the desired linearity and efficiency for 4G applications such as WiMAX – UMTS and WCDMA.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.