Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 15W
Application General-Purpose Broadband, 28 V
Average Power (PAVE) 2.0 W @ < 2.0% EVM
Operating Voltage 28 V
Frequency 3.3 - 3.9 GHz
Package Type Flange/Pill
Small Signal Gain 12 dB
Drain Efficiency 26 % @ 2W PAVE
Technology GaN on SiC

15-W, 3300 – 3900-MHz, 28-V, GaN HEMT
for WiMAX

SKU: CGH35015


Wolfspeed’s CGH35015 is a gallium-nitride (GaN) high-electron-mobility transistor designed specifically for 802.16-2004 WiMAX Fixed Access applications. GaN HEMTs offer high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGH35015 ideal for 3.3 – 3.9-GHz WiMAX and BWA amplifier applications. The transistor is available in both screw-down flange and solder-down pill packages.

Features:

  • WiMAX Fixed Access 802.16-2004 OFDM 
  • WiMAX Mobile Access 802.16e OFDMA

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us