Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 6W
Application General-Purpose Broadband, 40 V
Typical Power (PSAT) 8 W
Operating Voltage 40 V
Frequency DC - 15.0 GHz
Package Type Surface Mount
Gain 7 dB @ 6.0 GHz 15 dB @ 9.0 GHz
Technology GaN on SiC

6-W, DC - 15.0 GHz, 40-V, GaN HEMT

SKU: CGHV1F006S


Wolfspeed’s CGHV1F006S is an unmatched, gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency, high-gain and wide-bandwidth capabilities. The device can be deployed for L, S, C, X and Ku-band amplifier applications. The data sheet specifications are based on a C-Band (5.5 – 6.5-GHz) amplifier. Additional application circuits are available for C-Band at 5.8 GHz - 7.2 GHz and X-Band at 7.9 - 8.4 GHz and 8.5 – 9.6 GHz. The CGHV1F006S operates on a 40-volt rail circuit while housed in a 3-mm x 4-mm, surface-mount, dual-flat-no-lead (DFN) package. Under reduced power, the transistor can operate below 40 V to as low as 20-V VDD, maintaining high gain and efficiency.

Features:

  • Up to 15-GHz operation
  • Application circuits for:
    5.8 – 7.2 GHz
    7.9 – 8.4 GHz
    8.5 – 9.6 GHz

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us