Continue Reading
Technical ArticlesCMPA0530002

2 W; 0.5 - 3.0 GHz; Input Matched to 50 ohms, GaN MMIC for Pre-driver/Driver Amplifier Applications
Wolfspeed’s CMPA0530002 is a packaged gallium nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC). The MMIC power amplifier is matched to 50-ohms on the input. The CMPA0530002 operates on a 28 volt rail while housed in a 3mm x 4mm; surface mount; dual-flat-no-lead (DFN) package. Under reduced power; the transistor can operate below 28V to as low as 20V VDD; maintaining high gain and efficiency.
CMPA0530002
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA0530002S-AMP1 | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount | ||||
CMPA0530002S | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount |
- Technical & Sales Documents
- Tools & Support
Documents
Apply Filters
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Data Sheets | |
Design Files | |
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Product Catalog | |
Sales Terms |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesSiC vs GaN vs Si: Find The Right Fit For Your Application
Explore Wolfspeed Silicon Carbide Power and GaN on Silicon Carbide RF solutions to enable your high performance systems.
Continue Reading
Infographic