Features
- Psat: 10 W
- PAE: 40 %
- LSG: 12 dB
- S21: 19 dB
- S11: -11 dB
- S22: -8 dB
- CW operation
- Small 5 x 5 mm footprint
Wolfspeed’s CMPA0560008S is a 10W packaged MMIC HPA utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The CMPA0560008S operates from 0.45-6 GHz and supports a variety of RF applications such as electronic warfare, test and measurement, radar among others. The CMPA0560008S achieves 10 W of saturated output power with 12 dB of large signal gain and typically 40% power-added efficiency under CW operation.
Packaged in a 5×5 mm plastic overmold QFN, the CMPA0560008S provides superior performance and environmental robustness in a small form factor allowing customers to improve SWaP-C benchmarks in their next-generation systems.
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA0560008S New | Yes | GaN on SiC | 0.45 GHz | 6 GHz | 10 W | 19 dB | 40% | 28 V | Packaged MMIC | Surface Mount |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Data Sheets | |
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Product Catalog | |
Sales Terms |