Skip to Main Content
Contact
浏览产品 (中文)

CMPA1C1D080

90 W; 12.75 - 13.25 GHz; GaN MMIC; Power Amplifier
NOTE: Not recommended for new designs.

The CMPA1C1D080F is a packaged; 90W HPA utilizing Wolfspeed’s high performance; 0.25um GaN on SiC production process. With a 12.75-13.25 GHz operating frequency range targeting satellite communications; the CMPA1C1D080F offers 3rd-order intermodulation performance of -30dBc at 20W of total output power. For exceptional thermal management; the HPA is offered in a bolt-down; flange package.

Products

CMPA1C1D080

CMPA1C1D080

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA1C1D080F
No
GaN on SiC
12.75 GHz
13.25 GHz
90 W
25 dB
30%
40 V
Packaged MMIC
Flange
Features
  • 90 W Typical PSAT
  • >21% Typical Power Added Efficiency
  • 25 dB Small Signal Gain
  • 20W total output power at -30dBc IM3
  • Operation up to 40 V
Applications
  • Satellite Communications Uplink

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Design Files
Data Sheets
S-parameters
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading 
 Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.