Features
- 31 dB Small Signal Gain
- 50 W Typical PSAT
- Operation up to 28 V
- High Breakdown Voltage
- High Temperature Operation
Wolfspeed’s CMPA5259050 is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) designed specifically for high efficiency; high gain; and wide bandwidth capabilities; which makes CMPA5259050 ideal for 5.2 – 5.9 GHz Radar amplifier applications. The transistor is supplied in a ceramic/metal flange package.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA5259050D | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 54% | 28 V | MMIC Bare Die | Die | ||||
CMPA5259050F | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 54% | 28 V | Packaged MMIC | Flange | ||||
CMPA5259050F-AMP | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | NA | 28 V | Evaluation Board | Flange | ||||
CMPA5259050S | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 50% | 28 V | Packaged MMIC | Surface Mount |
Document Type | Document Name |
---|---|
Data Sheets | |
Data Sheets | |
Data Sheets | |
Design Files | |
Design Files | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
|
Technical Papers & Articles | |
Product Catalog | |
Sales Terms |