Applications
- Pulsed Military and Commercial Radar
Wolfspeed’s CMPA5259100S is a 100W package MMIC HPA utilizing Wolfspeed’s high performance, 50V GaN on SiC production process. The CMPA5259100S operates from 5.0-5.9 GHz and supports both defense and commercial-related radar applications. The CMPA5259100S achieves 100W of saturated output power with 25 dB of large signal gain and very high power-added efficiency under pulsed operation.
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
CMPA5259100S New | Yes | GaN on SiC | 5 GHz | 5.9 GHz | 100 W | 25 dB | 50 V | Packaged MMIC | Surface Mount |
Document Type | Document Name |
---|---|
Design Files | |
Application Notes | |
Application Notes | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
Product Catalog | |
Sales Terms |