Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 25W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 35 W
Operating Voltage 22 V
Frequency 6.0 - 18.0 GHz
Package Type Die
Small Signal Gain 30 dB
Size 0.157 x 0.239 x 0.003 inches
Technology GaN on SiC

25-W, 6.0 – 18.0-GHz, 22 V, GaN MMIC Power Amplifier

SKU: CMPA601J025D


Wolfspeed’s CMPA601J025D is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT)-based monolithic microwave integrated circuit (MMIC) on a silicon carbide substrate, using a 0.15-μm gate-length fabrication process. GaN on SiC has superior properties compared to silicon, gallium arsenide or GaN on Si, including higher breakdown voltage, higher saturated electron d-rift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si, GaAs, and GaN on Si transistors. This MMIC contains a reactively matched amplifier design approach enabling very wide bandwidths to be achieved.

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us