Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 300 (P3dB)
Application Telecom
Typical Power (PSAT) 70 W
Operating Voltage 48 V
Frequency 2.62 - 2.69 GHz
Package Type Earless
Efficiency 38.5%
Gain 18 dB
Technology GaN on SiC

High Power RF GaN on SiC HEMT 300 W, 48 V, 2620 – 2690 MHz

SKU: GTVA262711FA-V2


The GTVA262711FA is a 300-watt (P3dB) GaN on SiC high electron mobility transistor (HEMT) for use in multi-standard cellular power amplifier applications. It features input matching, high efficiency, and a thermally-enhanced package with earless flange.

Features

  • GaN on SiC HEMT technology
  • Input matched
  • Typical pulsed CW performance: 10 μs pulse width, 10% duty cycle, 2690 MHz, 48 V
    • Output power at P3dB = 300 W
    • Efficiency = 62%
    • Gain = 19.1 dB
  • Human Body Model Class 1B (per ANSI/ESDA/JEDEC JS-001)
  • Capable of handling 10:1 VSWR @48 V, 70 W (CW) output power
  • Pb-free and RoHS-compliant

Documents