Contact
中文
Home
CMPA5259025S

CMPA5259025S

cmpa5259025s
40W; 5.2 - 5.9 GHz; GaN MMIC

The CMPA5259025S is a two-stage MMIC housed in a QFN package allowing for compact module designs and easy assembly. Operating at 28V; the device is capable of 40W of pulsed output power.

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA5259025S
New
Yes
GaN on SiC
5.2 GHz
5.9 GHz
40 W
25 dB
54%
28 V
Packaged MMIC
Plastic
Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA5259025S
New
Yes
GaN on SiC
5.2 GHz
5.9 GHz
40 W
25 dB
54%
28 V
Packaged MMIC
Plastic
Features
  • >53% Typical Power Added Efficiency
  • 29 dB Small Signal Gain
  • 40 W Typical PSAT
  • Operation up to 28 V
  • High Breakdown Voltage
  • High Temperature Operation
Applications
  • Radar Amplifiers
  • Aerospace
  • Defense
Apply Filters
Document Type
Document Name
Version
Data Sheets
40 W – 5.2 – 5.9 GHz – GaN MMIC – Power Amplifier
Version: 1
Design Files
Version: 1.0
S-parameters
Version: 1.0
Product Catalog
Version: 1.0
Sales Terms
Version: M
Document Type
Document Name
Version
Data Sheets
40 W – 5.2 – 5.9 GHz – GaN MMIC – Power Amplifier
Version: 1
Design Files
Version: 1.0
S-parameters
Version: 1.0
Product Catalog
Version: 1.0
Sales Terms
Version: M
Need information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

View All
xband-hero-image
GaN on SiC

Integrated Expertise Delivers the Best GaN Solutions for X-Band PAs

Gallium nitride is the undisputed technology for achieving high-efficiency operation in high-frequency applications, such as those at X-band (8–12 GHz). But device selection for X-band applications doesn’t end with choosing the material technology, because turning the bulk material characteristics into high-performance GaN on SiC devices is quite another matter.
Continue Reading 
 Technical Articles
rf_virtual_tradeshow
Communication Infrastructure

Wolfspeed RF on the Web: A Virtual Trade Show Experience

We’ve missed seeing you at our industry trade shows this year. Check out our virtual booth to get an in-depth look at some of Wolfspeed’s most popular rf products
Continue Reading 
 Technical Articles
image_top-design-considerations-for-x-band-gan-power-amplifiers
GaN on SiC

Top Design Considerations for X-Band GaN Power Amplifiers

In this webinar, Dr. Robert Smith of PRFI Ltd. will discuss PA design considerations such as MMIC process selection, transistor sizing and biasing. He will also talk about the power combining of multiple transistors, matching considerations, and load-pull simulations.
Register Now 
 Webinars
Cree Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2021 Cree Wolfspeed