Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

GTVA101K4

Wolfspeed RF H-36275-4 bolt down package
High Power RF GaN on SiC HEMT 1400 W; 50 V; 0.96 - 1.4 GHz
Request Model Access
The GTVA101K4 is a GaN on SiC high electron mobility transistor (HEMT) designed specifically with high efficiency; high gain and wide bandwidth capabilities. This makes the GTVA101K4 ideal for applications in the 0.96 – 1.4 GHz frequency band. The transistor could be utilized for band-specific applications ranging from UHF through 1.4 GHz.

Products

GTVA101K4

No filters selected, showing all 2 products

GTVA101K4

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
GTVA101K42EV-V1
Yes
GaN on SiC
0.96 GHz
1.4 GHz
1400 W
17 dB
68%
50 V
Packaged Discrete Transistor
Bolt Down
LTN/GTVA101K42EV-V1
Yes
GaN on SiC
0.96 GHz
1.4 GHz
1400 W
17 dB
68%
50 V
Packaged Discrete Transistor
Bolt Down
Features
  • Input matched
  • Typical Pulsed CW performance; 960 – 1215 MHz; 50 V; single side; 128 μs pulse width; 10% duty cycle; Output power at P3dB = 1400 W; Efficiency = 68%; Gain = 17 dB
  • Pb-free and RoHS compliant
Applications
  • Radar Amplifiers

Documents, Tools & Support

Documents

Document Type
Document Name
Data Sheets
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.