Continue Reading
Technical ArticlesCG2H30070F-AMP2-REF
CG2H30070F-AMP2 Design Files
Software Reference Designs including Assembly Drawing; BOM; Layout; Schematic; and PCB Notes.
CG2H30070F-AMP2-REF
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|
CG2H30070F-AMP2-REF | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 48% | 28 V | Evaluation Board | Flange |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesSiC vs GaN vs Si: Find The Right Fit For Your Application
Explore Wolfspeed Silicon Carbide Power and GaN on Silicon Carbide RF solutions to enable your high performance systems.
Continue Reading
Infographic