Features
- Full S-band radar coverage
- 400 W Typical PSAT
- 55% Typical Drain Efficiency
- >10 dB Large Signal Gain
- Pulsed and CW Operation
Wolfspeed’s CGHV38375F is a packaged, 400 W HPA matched to 50 ohms at both input and output ports. The CGHV38375F operates from 2.75 – 3.75 GHz providing coverage over the entire S-band radar band. This high-power amplifier provides >10 dB of large signal gain and 40% power-added efficiency and is ideally suited as a high-power building block supporting both pulsed and CW radar applications.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CGHV38375F | Yes | GaN on SiC | 2.75 GHz | 3.75 GHz | 400 W | >10 dB | 55% | 50 V | Packaged Discrete Transistor | Flange |
Document Type | Document Name |
---|---|
Data Sheets | |
Design Files | |
S-parameters | |
Product Catalog | |
Sales Terms |