Features
- 34 dB Small Signal Gain
- 85 W Typical PSAT
- Operation up to 50 V
- High Breakdown Voltage
- High Temperature Operation
Product SKU | Buy Online | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA2738060F-AMP | Yes | GaN on SiC | 2.7 GHz | 3.8 GHz | 80 W | 34 dB | 54% | 50 V | Evaluation Board | Flange | |||
CMPA2738060F | Yes | GaN on SiC | 2.7 GHz | 3.8 GHz | 80 W | 34 dB | 54% | 50 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Application Notes | |
Application Notes | |
Design Files | |
Design Files | |
Data Sheets | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | by Simon M. Wood – Ulf Andre – Bradley J. Millon – and Jim Milligan – This paper presents the design – development and characterization of three products for S-Band Radar applications. These products include two 240 Watt hybrid power transistors and a fully integrated 75 Watt packaged MMIC.
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Product Catalog | |
Sales Terms |