RF
Communications Infrastructure
Wolfspeed offers an extensive portfolio of GaN on SiC and LDMOS power transistors for use in the design of telecommunication systems supporting all global standards and frequency bands, from 450 MHz to 5 GHz and power levels to 1,000 W. Key features include high-power Doherty designs, ease of use with DPD systems, open-cavity and plastic package options, and reference designs. As 5G continues to expand and mature, we will continue to expand and explore the advantages inherent in wide bandgap GaN on SiC for designers and developers seeking better performance everywhere. With over 30 years of wide bandgap materials and product innovation enabling industry-leading devices that power more and consume less, Wolfspeed is the complete design partner for your RF needs.