Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

GTRB267008FC-V1

Product shot of Wolfspeed's RF earless flange H-37248KC-6 package.
High Power RF GaN on SiC HEMT 620 W, 48 V, 2496 – 2690 MHz
The GTRB267008FC is a 620-watt (P4dB) GaN on SiC high electron mobility transistor (HEMT) designed for use in Doherty cellular power amplifier applications. It features high linearized efficiency across 2496 MHz to 2690 MHz operating frequency band and a thermally-enhanced packaged with earless flange.

Products

GTRB267008FC-V1

No filters selected, showing all 1 products

GTRB267008FC-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
GTRB267008FC-V1
Yes
GaN on SiC
2.496 GHz
2.69 GHz
620 W
14 dB
52%
48 V
Earless
Features
  • GaN on SiC HEMT technology
  • Typical Pulsed CW performance, 2690 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
    • Output power at P3dB = 620 W
    • Efficiency at P4dB = 72%
  • High linerized efficiency
  • Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS compliant

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Product Catalog
Sales Sheets & Flyers
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.