Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

PXAE261908NF-V1

High Power RF LDMOS FET 240 W,28 V, 2515 – 2675 MHz
The PXAE261908NF is a 240-watt (P3dB) LDMOS FET intended for use in multi-standard cellular power amplifier applications in the 2515 to 2675 MHz frequency band. Features include input and output matching, high gain and a thermally-enhanced package with earless flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Products

PXAE261908NF-V1

No filters selected, showing all 1 products

PXAE261908NF-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
PXAE261908NF-V1
Yes
LDMOS
2.515 GHz
2.675 GHz
240 W
13.5 dB
47%
28 V
Plastic
Features
  • Typical pulsed CW performance, 2675 MHz, 28 V
    • Output power at P1dB = 51 W
    • Output power at P3dB = 240 W
    • Gain = 11.8 dB
    • Efficiency = 60%
  • Integrated ESD protection
  • Human Body Model, Class 2 (per ANSI/ESDA/JEDEC JS-001)
  • Low thermal resistance
  • Pb-free and RoHS compliant

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Data Sheets
Reference Designs
Product Catalog
Sales Sheets & Flyers
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.