Features
- GaN on SiC HEMT technology
- Operating frequency : up to 5 GHz
- P3dB : up to 10 W
- Supply voltage : up to 50 V
- Pb-free and RoHS compliant
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
WSGPA01-V1-R3K | Yes | GaN on SiC | DC | 5 GHz | 10 W | 18 dB | 19% | 48 V | Surface Mount |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Data Sheets | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |