Features
- Typical Output Power 40 W
- Typical Power Gain 23 dB
- Typical PAE 35%
- Operation up to 28 V
The CMPA901A035F1 is a fully matched MMIC housed in a thermally enhanced air cavity package. Operating at 28V, the device is capable of 40W of CW output power. The device can also be operated under pulse conditions.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA901A035F-AMP | Yes | GaN on SiC | 9 GHz | 10 GHz | 40 W | 34 dB | NA | 28 V | Evaluation Board | Flange | ||||
CMPA901A035F | Yes | GaN on SiC | 9 GHz | 10 GHz | 40 W | 34 dB | 35% | 28 V | Packaged MMIC | Flange | ||||
CMPA901A035F1 | Yes | GaN on SiC | 9 GHz | 10 GHz | 40 W | 34 dB | 38% | 28 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Data Sheets | |
Data Sheets | |
Design Files | |
S-parameters | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
|
Product Catalog | |
Sales Terms |