Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 280W
Application Telecom
Operating Voltage 28 V
Frequency 2.3 - 2.7 GHz
Package Type Earless
Efficiency 24%
Gain 18 dB
Technology LDMOS

High Power RF LDMOS FET 280 W, 28 V, 2620 – 2690 MHz

SKU: PTFC262808FV-V1


The PTFC262808FV is a 280-watt LDMOS FET intended for use in multi-standard cellular power amplifier applications in the 2620 to 2690 MHz frequency band. Features include input and output matching,high gain and thermally-enhanced package. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Broadband internal matching
  • Typical 1-carrier WCDMA performance, 2655 MHz, 28 V, 10 dB PAR
    • Output power at P1dB = 56 W avg
    • Efficiency = 24%
    • Gain = 18 dB
    • ACPR = -33 dBc @ 3.84 MHz
  • Integrated ESD protection: Human Body Model, Class 1C (per JESD22-A114)
  • Low thermal resistance
  • RoHS-compliant
  • Capable of handling 10:1 VSWR at 28 V, 280 W (CW) ouput power

Documents