Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 40W
Application Telecom
Typical Power (Average) 4 W
Power Gain 30 dB
Operating Voltage 28 V
Frequency 1.8 - 2.2 GHz
Package Type Surface Mount
Efficiency 16%
Technology LDMOS
warning!

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

Wideband RF LDMOS Integrated Power Amplifier 40 W, 28 V, 1800 – 2100 MHz

SKU: PTMA180402M-V1


The PTMA180402M is a matched, wideband, 2-stage, 40-watt LDMOS integrated amplifier intended for base station applications in the 1800 to 2100 MHz frequency band. This device is offered in a 20-pin, thermally-enhanced, overmolded plastic package for cool and reliable operation.

Features

  • Designed for wide RF bandwidth and low memory effects
  • On-chip matching, integrated input DC block, 50-ohm input and ~4-ohm output
  • Typical single-carrier CDMA performance at 1960 MHz, 28 V
    • Average output power = 5 W
    • Linear gain = 30 dB
    • Efficiency = 16%
    • Adjacent channel power = –52 dBc
  • Capable of handling 10:1 VSWR @ 28 V, 40 W (CW) output power
  • Integrated ESD protection.
  • Meets HBM Class 1B (minimum), per JESD22-A114F
  • Thermally-enhanced, RoHS-compliant package

Documents