Skip to Main Content
Contact
浏览产品 (中文)

PTRA097058NB-V1

High Power RF LDMOS FET; 800 W; 48 V; 730 – 960 MHz

The PTRA097058NB is a 800-watt LDMOS FET intended for use in multistandard cellular power amplifier applications in the 730 to 960 MHz frequency band. Features include input and output matching; high gain and thermally-enhanced package with earless flanges. Manufactured with Wolfspeed’s advanced LDMOS process; this device provides excellent thermal performance and superior reliability.

Products

PTRA097058NB-V1

No filters selected, showing all 1 products

PTRA097058NB-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
PTRA097058NB-V1
Yes
LDMOS
0.73 GHz
0.96 GHz
800 W
18 dB
48%
48 V
Plastic
Features
  • Broadband internal input and output matching
  • Asymmetric design
    • Main: P1dB = 250 W typical
    • Peak: P1dB = 500 W typical
  • Typical pulsed CW performance; 960 MHz; 48 V; 10 μs; 10% duty cycle; class AB test; Doherty configuration
    • Output power at P1dB = 630 W
    • Output power at P3dB = 800 W
    • Efficiency = 55%
    • Gain = 19 dB
  • Integrated ESD protection
Applications

Multi-standard cellular power amplifiers

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Application Notes
Data Sheets
Reference Designs
Reference Designs
Product Catalog
Sales Sheets & Flyers
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.