Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

PTVA082407NF-V2

High Power RF LDMOS FET 240 W; 48 V; 746 – 821 MHz

The PTVA082407NF is a 240-watt LDMOS FET manufactured withWolfspeed’s 48-V LDMOS process. It is designed for use in multi-standard cellular power amplifier applications. It features a single ended design and input matching that allow for use from 746 MHz to 821 MHz. Manufactured with Wolfspeed’s advanced LDMOS process; this device provides excellent thermal performance and superior reliability.

Products

PTVA082407NF-V2

No filters selected, showing all 1 products

PTVA082407NF-V2

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
PTVA082407NF-V2
Yes
LDMOS
0.5 GHz
1 GHz
250 W
22.5 dB
36%
48 V
Plastic
Features
  • Broadband internal input matching
  • Typical CW performance; 755 MHz; 48 V: Output power at P1dB = 225 W; Output power at P3dB = 250 W; Gain = 20.5 dB; Efficiency = 43%
  • Capable of handling 10:1 VSWR @ 48 V; 80 W CW output power
  • Integrated ESD protection
  • Human Body Model class 2 (per ANSI/ESDA/ JEDEC JS-001)
  • Pb-free; RoHS compliant
Applications
  • Multi-standard Cellular Power Amplifiers

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Application Notes
Data Sheets
Reference Designs
Product Catalog
Sales Sheets & Flyers
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.