Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 140W
Application Telecom
Typical Power (PSAT) 22.5
Operating Voltage 28 V
Frequency 1400 - 2200 MHz
Package Type Earless
Efficiency 44 %
Gain 16 dB
Technology LDMOS

High Power RF LDMOS FET
140 W, 28 V, 1880 – 1920 MHz, 2010 – 2025 MHz

SKU: PXAC201602FC-V1


The PXAC201602FC is a 140-watt LDMOS FET for use in multistandard cellular power amplifier applications in the 1880 to 1920 MHz and 2010 to 2025 MHz frequency bands. It features input and output matching, and a thermally-enhanced package with earless flange. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Asymmetric Doherty design
    • Main: 55 W Typ
    • Peak: 85 W Typ
  • Broadband internal matching
  • Pulsed CW performance, 1960 MHz, 28 V
    • Output power at P1dB = 100 W
    • Main: 55 W Typ (P1dB)
    • Peak: 85 W Typ (P1dB)
  • CW performance in a Doherty configuration, 2100 MHz, 28 V
    • Output power at P1dB = 100 W
    • Gain = 18 dB
    • Efficiency = 55%
  • Capable of handling 10:1 VSWR @ 28 V, 140 W (CW) output power
  • Integrated ESD protection
  • Human Body Model Class 1C (per JESD22-A114)
  • Low thermal resistance
  • Pb-free and RoHS compliant
  • Can be operated with IDQ of up to 700 mA
(not to exceed maximum ratings limits)

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us