Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 50W (P1dB)
Application Telecom
Operating Voltage 28 V
Frequency 2.3 - 2.7 GHz
Package Type Earless
Efficiency 39%
Gain 16 dB
Technology LDMOS

High Power RF LDMOS FET 60 W, P3dB @ 28 V, 2620 – 2690 MHz

SKU: PXAC260602FC-V1


The PXAC260602FC is a 60-watt LDMOS FET with an asymmetrical design intended for use in multi-standard cellular power amplifier applications in the 2620 to 2690 MHz frequency band. Features include dual-path design, high gain and thermally-enhanced package with earless flanges. Manufactured with Wolfspeed's advanced LDMOS process, this device provides excellent thermal performance and superior reliability.

Features

  • Main: Input matched
    Peak: Input and output matching
  • Asymmetric Doherty design
    • Main: P1dB = 15 W Typ
    • Peak: P1dB = 50 W Typ
  • Typical Pulsed CW performance, 2690 MHz, 28 V, 10 μs pulse width, 10% duty cycle, class AB, Doherty Configuration
    • Output power at P1dB = 50 W
    • Efficiency = 50%
    • Gain = 15 dB
  • Typical two-carrier WCDMA performance, 2690 MHz, 28 V, 8 dB PAR @ 0.01% CCDF, Doherty Configuration
    • Output power = 5 W
    • Efficiency = 40%
    • Gain = 15.7 dB
    • IMD = -30 dBc
  • Capable of handling 10:1 VSWR @28 V, 50 W (CW) output power
  • Integrated ESD protection: Human Body Model, Class 1B (per JESD22-A114)
  • Low thermal resistance
  • Pb-free and RoHS compliant

Documents