Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 37W
Application Telecom
Typical Power (Average) 5 W
Power Gain 30 dB
Operating Voltage 28 V
Frequency 1.8 - 2.2 GHz
Package Type Surface Mount
Efficiency 18.5
Technology LDMOS

Wideband LDMOS Two-stage Integrated Power Amplifier
2 x 20 W, 28 V, 1805 – 2200 MHz

SKU: PTMC210404MD-V1


The PTMC210204MD is a wideband, two-stage LDMOS integrated amplifier intended for wideband driver applications. It has internal matching for operation from 1805 to 2200 MHz. It features on-chip matching high efficiency, and dual independent outputs with 20 W of output power each. It is available in a 14-lead plastic overmold package with gull wing leads.

Features

  • On-chip matching for broadband operation
  • Typical pulsed CW performance, 1990 MHz, 28 V, combined outputs
    • Output power at P1dB = 37 W
    • Linear Gain = 31.5 dB
    • Efficiency = 53.1%
  • Capable of handling 10:1 VSWR @28 V, 37 W (CW) output power
  • Integrated ESD protection
  • Human Body Model Class 1B (per ANSI/ESDA/JEDEC JS-001)
  • Integrated temperature compensation
  • Pb-free and RoHS compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us