Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide MOSFETs
  • 1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3
  • CPM3-1700-R020E

CPM3-1700-R020E

1700 V, 17.5 mΩ, Gen 3, Industrial qualified, Bare Die SiC MOSFET
Download Data Sheet
Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (2)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
CPM3-1700-R020E
Active
1700 V
17.5 mΩ
120 A
249 nC
188 pF
2557 nC
43 ns
175 °C
Gen 3
Industrial

Ordering & Compliance

CPM3-1700-R020E Ordering

Order StatusActive
Buy Online
Container TypeAvailable in Film Frame and Tape & Reel

CPM3-1700-R020E Compliance

Halogen FreeYes
Lead FreeYes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • Industrial Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Trains traction
  • Solar power
  • Uninterruptible power system (UPS)
  • Wind power

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

9 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CPM3-1700-R020E
12/2023
Application Notes
PRD-09129: Mitigating Package Induced Failures
New
05/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08937: Impact of VGS on SiC MOSFET Characteristics
11/2024
Application Notes
PRD-07969: Sintering Considerations and the Die Top System
04/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Product Catalog
Power Product Line Card
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.