Datacenter & Server Power Supplies
SiC technology: a powerful alternative to inefficient Si components in Server Power Supplies.
Wolfspeed silicon carbide: more with less for server & telecom power supplies
When datacenters are fitted with power supplies built with Wolfspeed’s silicon carbide (SiC) power products, they can deliver more computing power per square foot–with a lower electric bill. 4.4% of all electrical energy in the U.S. is consumed by data centers, and that number is growing worldwide. Power supplies designed around Wolfspeed’s silicon carbide products improve thermal performance sufficiently to create up to 40% savings in energy costs on cooling alone. Silicon carbide also enables designers to meet the requirements for the 80+Titanium standard, and Wolfspeed’s products are ready to meet even tougher future standards.
Key Products
Reference Designs to Accelerate Your Time to Market
Wolfspeed not only offers the solutions to bring your design into the future of automotive technology, but our Reference Designs can help you accelerate your design cycle process. Reference Designs include full system design resource package with schematics, BOM, and more.