Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Knowledge Center
  • Powerful Perspectives
  • Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging
Powerful Perspectives

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Elif BalkasChief Technology Officer, Wolfspeed
Mar 10, 2026
  • Share on LinkedIn
  • Share on Facebook
  • Share on Twitter
  • Share in an email

Article

The rapid scale up of AI workloads is fundamentally reshaping data center architectures, driving unparalleled increases in package size, power density, and integration complexity. Conventional packaging materials are increasingly constrained by thermal, mechanical, and electrical performance limits under sustained high workload conditions. This paper examines how Wolfspeed’s 300 mm silicon carbide (SiC) technology platform provides a scalable materials foundation for next generation AI and HPC heterogeneous packaging architectures, enabling new levels of thermal management, mechanical integrity, and electrical integration aligned with industry manufacturing infrastructure.

Simplified rendering of a next-generation HPC heterogeneous package incorporating SiC interposer (illustrative purposes only).
Figure 1. Simplified rendering of a next-generation HPC heterogeneous package incorporating SiC interposer (illustrative purposes only).

1. The AI and HPC Packaging Challenge

AI and HPC integration roadmaps increasingly call for package solutions that are up to three times larger in form factor, integrate more diverse functionality, and support up to five times higher power dissipation. These trends are stressing existing packaging architectures to the limits of available materials, resulting in thermal gradients, mechanical reliability risks, and power delivery inefficiencies that are difficult to address using conventional silicon or organic substrates.

2. Why Silicon Carbide Is the Answer

Single‑crystal silicon carbide uniquely combines material properties not available in any other scalable semiconductor substrate:

  • Thermal performance: Thermal conductivity of 370–490 W/m·K, up to three times higher than silicon, enabling superior lateral and through thickness heat spreading.
  • Mechanical robustness: High stiffness, strength, and thermal stability support large area multi chiplet assemblies and high bandwidth memory (HBM) stacks.
  • Electrical performance: High resistivity and dielectric strength enable increased routing density, low loss signal transmission, and simplified integration of power delivery and isolation structures.

The convergence of these properties enables synergistic performance improvements across thermal, mechanical, and electrical domains within a single scalable packaging material platform.

3. Why 300 mm Matters

The transition to a 300 mm SiC wafer format aligns advanced packaging materials with leading‑edge semiconductor fabrication and wafer‑level packaging processes, leveraging existing industry toolsets and infrastructure. This enables repeatable, high‑volume manufacturability while supporting cost scaling and ecosystem compatibility.

In addition, the 300 mm format enables fabrication of larger interposer and heat spreader components, supporting the industry’s trajectory toward increasingly large package form factors and more complex heterogeneous assemblies.

Conceptual demonstration of a large 100mm x 100mm interposer substrate enabled by Wolfspeed® 300mm SiC wafer.
Figure 2. Conceptual demonstration of a large 100mm x 100mm interposer substrate enabled by Wolfspeed® 300mm SiC wafer.

4. Magnifying the Value of Advanced Packaging Innovations

Wolfspeed’s SiC platform delivers value across multiple layers of the packaging stack:

  • SiC heat spreaders enable multidirectional thermal conduction, increasing effective cooling area and mitigating localized hot spots.
  • SiC‑based interposers enhance lateral and vertical heat spreading, addressing thermal bottlenecks under sustained AI workloads.

Emerging heterogeneous integration trends further amplify SiC’s system‑level impact:

  • Direct‑to‑chip (D2C) liquid cooling: Enables engineered surface features for improved die‑to‑coolant heat transfer.
  • In‑package power delivery (IPPD): Supports integrated power delivery and isolation structures with shorter power delivery paths and improved voltage regulation.

5. The Supported Future

As the industry advances toward significantly higher‑power computing solutions, Wolfspeed’s 300 mm SiC platform provides a credible foundation for next‑generation AI and HPC systems. Through its ongoing partner evaluation program, Wolfspeed works closely with ecosystem partners and research collaborators to jointly assess technical feasibility, performance benefits, reliability, and integration pathways. This collaborative approach is designed to accelerate learning, de‑risk adoption, and help prepare the industry for the hybrid silicon carbide–silicon packaging architectures required by future AI workloads.

Need Information?Contact Us
Buy OnlineFind a Distributor

Support

Need Information?Contact Us
Buy OnlineFind a Distributor

More Articles

View All

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

The Power of Reclaiming Technology Leadership

Continue Reading  Thought Leadership

Inspiration to Beat Hesitation:
5 Reasons Silicon Carbide is an Unstoppable Force

Continue Reading  Thought Leadership

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.