Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 13 kW High Efficiency Motor Drive Inverter with top-side cooled U2 package

13 kW High Efficiency Motor Drive Inverter with top-side cooled U2 package

CRD-13DA12N-U2
Download Design Files

This reference design demonstrates the use of silicon carbide (SiC) MOSFETs to optimize the performance of a motor drive for auxiliary motors in electric vehicles, as well as Heating Ventilation and Air Conditioning (HVAC) and other similar applications. This design features the top-side cooled U2 package that significantly increase system level power density and efficiency, while improving thermal management and board layout flexibility. SiC’s higher thermal conductivity and lower losses at higher switching frequencies enables smaller system size and cooling requirements, faster compressors and lower noise vibration harshness.

The Design Accomplishes:

  • Peak efficiencies of 99%, full load efficiency of 98.5%
  • Wide input DC link voltage range
  • Closed-loop sensorless field oriented control

Specifications:

  • Input Voltage: 550 – 850 VDC
  • Switching Frequency: 10 – 32 kHz
  • Maximum RMS Output Voltage: 420 VL-L
  • Output Power: 13 kW
  • Short circuit protection
  • Open loop mode for static testing
  • Sensorless FOC for permanent magnet synchronous machine (PMSM)
  • CAN interface to PC based user interface
Wolfspeed Power Reference Design CRD-13DA12N-U2 13 kW High Efficiency Motor Drive

Applications

  • EV auxiliary motors
  • Heating, ventilation and air conditioning (HVAC)
  • Industrial motor drives

What's Included

Design Files for:

  • Main board
  • Controller Board
  • Aux Power Board

Request Separately

Product Compatibility

  • E3M0075120U2

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
Circuit block diagram of Wolfspeed Reference Design CRD-13DA12N-J2
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
E3M0075120U2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
UCC5350MCDR

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Low-Side MOSFETs

Learn More
UCC25800-Q1

Ultra-low EMI transformer driver for isolated bias supplies

Learn More
UCC25800-Q1

Ultra-low EMI transformer driver for isolated bias supplies

Learn More
UCC21710QDWQ1

10A, High Voltage, Isolated Gate Driver With Short-Circuit Protection for High-Side MOSFETs

Learn More
ACS733KLATR

1 MHz Bandwidth, Galvanically Isolated Current Sensor IC

Learn More
F280049CPZS C2000™

32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Learn More

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.