Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 22 kW Bi-Directional CLLC with Top-Side Cooled U2 package

22 kW Bi-Directional CLLC with Top-Side Cooled U2 package

CRD-22DD12N-U2
Download Design Files

This reference design demonstrates the application of Wolfspeed’s 1200V SiC MOSFETs in a 22kW Bi-directional High Efficiency DC/DC Converter for electric vehicle (EV) on-board (OBC) and off-board fast charging applications. The C-series MOSFETs are ideally suited for off-board fast charging, while the automotive qualified E-Series devices are ready for the most challenging on-board applications. The top-side-cooled U2 power device offers lower parasitic inductances and facilitates automated assembly while delivering superior thermal performance. This design is intended to work with an active-front-end (AFE) converter that adjusts the input voltage to the DC/DC converter to optimize the system efficiency based on the output (battery) voltage. The range of the DC input is designed to be compatible with both single and three-phase AFE systems while supporting a wide DC output voltage range of 480V-800V. A full bridge CLLC resonant converter with a flexible control scheme; implements frequency modulation; phase shift control; adaptive synchronous rectification and a bridge reconfiguration technique.

The design accomplishes

  • Power density of 9.4kW/L
  • Peak efficiencies of 98.6% in both charging and discharging mode
  • Supports a wide battery voltage range from 200VDC to 800 VDC

Specifications

Charging Mode

  • Output Voltage : 480V-800V DC Nominal. System capable of 200V-800V DC
  • At Vin=650V-900V DC ; Output Power : 22kW ; Output current : 36A
  • At Vin=380V-900V DC ; Output Power : 6.6kW ; Output current : 26.4A

Discharging Mode

  • Output Voltage : 360V-750V DC Nominal
  • Output Power : 6.6kW ; Output current : 19A
  • Full bridge CLLC resonant converter operating at 135-250kHz
  • Tooled heatsink to simulate cooling plate
  • CAN interface
Product Shot of Wolfspeed's Reference Design of a 22 kW Bi-Directional CLLC with Top-Side Cooled U2 package

Applications

  • EV On-Board Charger
  • EV Fast Charging

What's Included

Reference Design Files for

  • Main board
  • Controller Board
  • Aux

Request Separately

Product Compatibility

  • E3M0032120U2
  • C3M0032120U2

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
crd 22dd12n block diagram
DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Q1, Q2, Q3, Q4, Q7, Q16, Q17, Q18

View Product
UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Q1, Q2, Q3, Q4, Q7, Q16, Q17, Q18

View Product
F2837x C2000 real-time microcontroller

MCU with control algorithms for the AC-DC and DC-DC Stages

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
E3M0032120U2 or C3M0032120U2

E3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

C3M0032120U2
1200 V, 32 mΩ, TSC (U2) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
View Product

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.