Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide Schottky Diodes
  • 1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 6
  • CPW6-1200-Z015A

CPW6-1200-Z015A

1200 V, 15 A, Gen 6, Industrial qualified, Bare Die SiC Schottky Diode
Download Data Sheet
Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (4)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW6-1200-Z015A
Active
Industrial
1200 V
15 A
90 nC
175 °C
Gen 6

Ordering & Compliance

CPW6-1200-Z015A Ordering

Part Number
CPW6-1200-Z015A
Order Status
Active
Buy Online
Container Type
Available in Film Frame and Tape & Reel

CPW6-1200-Z015A Compliance

Halogen Free
Yes
Lead Free
Yes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99

Product Details

Features

  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF

Benefits

  • Reduces system size, weight, and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible

Typical Applications

  • Fast EV charging
  • Commercial vehicles
  • Solar systems Power Converters
  • Switch Mode Power Supplies (SMPS)
  • Uninterruptible Power Supplies (UPS)
  • Motor Drives

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

7 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CPW6-1200-Z015A (PDF)
11/2024
Application Notes
PRD-09129: Mitigating Package Induced Failures (PDF)
05/2025
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.