Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 2.2 kW Bridgeless Totem-Pole PFC

2.2 kW Bridgeless Totem-Pole PFC

CRD-02AD065N
Download Design Files
  • Highly efficient and low cost solution of 2.2 kW bridgeless totem-pole PFC topology based on Wolfspeed’s latest (C3M™) 650 V 60 mΩ SiC MOSFETs
  • Comfortably achieve Titanium standard by having > 98.5% efficiency while THD < 4% under all load conditions
  • Innovative resistor based current sensing solution
  • Distortion less inductor current at zero crossing during all load conditions
  • Reduced Bill of Material (BOM) by the use of general purpose diodes in place of low frequency switches
  • Main target applications of this demo board include: Server; Telecom and Industrial power supply units (PSU)
  • Documentation includes bill of materials (BOM); schematic; board layout; application note
Product Shot of Wolfspeed's Reference Design of a 2.2 kW High Efficiency (80+ Titanium) Bridgeless Totem-Pole PFC with SiC MOSFET

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

11 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-06982: CRD-02AD065N 2.2 kW Bridgeless Totem-Pole PFC User Guide (PDF)
01/2024
Design Files
CRD-02AD065N ALL Design Files (ZIP)
03/2020
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
02/2025
Application Notes
PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
12/2023
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.