Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 25 kW FM3 Three-Phase Inverter

25 kW FM3 Three-Phase Inverter

CRD25DA12N-FMC
Download Design Files

The 25 kW three-phase inverter demonstrates unparalleled system level power density and efficiency by simply using a single Wolfspeed WolfPACK™ FM3 power module – a platform that has been optimized for Silicon Carbide MOSFETs in a compact, industry-standard footprint. This reference design is offered as a comprehensive design package to support early SiC design-in activities, enabling engineers to quickly evaluate performance out of the box as a simple three-phase inverter topology. The flexibility of the generic power stage also makes it simple to adapt to other applications, making it ideal for evaluating or scaling up to higher power levels in industrial motor drives, power supplies, and renewable energy applications, or as the bi-directional active front end (AFE) stage for off-board electric vehicle (EV) fast charging.

This Design Accomplishes

  • Peak efficiencies over 99.5%
  • Power density of 5.7 kW/L
  • 30 Arms capable up to 100 kHz switching frequency

Flexible Operating Conditions

  • General purpose controller + control peripherals
  • Customizable firmware
  • Isolated CAN communication + GUI
  • Adaptable power stage:
    • DC/AC inverter
    • Interleaved DC/DC converter
    • AC/DC active front end

Single Power Module Solution

  • 21 mΩ six-pack module with pre-applied TIM
  • Integrated NTC temperature sensor
  • Baseplate-less package with isolated alumina substrate
  • Simplifies system layout and assembly
Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter

Applications

  • Solar & Energy Storage Systems
  • Smart Grid / Grid-Tied Distributed Generation
  • Off-Board Charging
  • Industrial Motor Drives
  • UPS

What's Included

  • User Guide
  • Schematics
  • PCB Layout
  • BOM
  • 3D Model
  • PLECS Simulation Model

Request Separately

Product Compatibility

  • CCB021M12FM3T

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
CRD25DA12N FMC block diagram
2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-3V
2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-3V
UCC5350SBD

5A, High-Voltage, Isolated Gate Driver with Split Output

Learn More
UCC5350SBD

5A, High-Voltage, Isolated Gate Driver with Split Output

Learn More
TMDSCNCD280039C

TMS320F280039C evaluation module C2000™ MCU controlCARD™

Learn More
CCB021M12FM3T

1200 V, 21 mΩ, FM3, Six-pack (three-phase) SiC Power Module with Pre-Applied Thermal Interface Material

Learn More

Unboxing the 25 kW Three-Phase Inverter Reference Design

Knowledge Center

View All

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Accelerating Industrial E-mobility 

Continue Reading  Case Study

The Power of Reclaiming Technology Leadership

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.