Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Reference Designs
    • 60 kW Dual Active Bridge Isolated DC/DC Converter

    60 kW Dual Active Bridge Isolated DC/DC Converter

    CRD60DD12N-GMB
    Download Design FilesDownload User Guide

    The 60 kW Dual Active Bridge (DAB) isolated DC/DC converter reference design demonstrates how Wolfspeed’s innovative Gen 4 baseplate-less SiC power modules are tailormade for renewable energy, energy storage, and high-capacity fast-charging applications. The 60 kW DAB topology is implemented with only two full-bridge GM4 power modules attached to a single coldplate – taking advantage of the isolated substrate of the baseplate-less power modules to further improve the realized power density. The high switching frequency of 100 kHz enabled by SiC reduces the size of the isolation transformer and widens the output voltage/power range while still achieving ZVS operation of both primary and secondary bridges. Moreover, with proper design consideration, only the leakage inductance of the high-frequency transformer is needed for adequate power transfer, eliminating the need for an extra bulky magnetic component. Overall, the inherent bi-directional capability and ease of paralleling make the DAB topology well suited as a modular building block to scale to higher power. The use of Wolfspeed Gen 4 baseplate-less SiC power modules simplify the system design while improving system efficiency, durability, reliability, and scalability.

    Design Advantages:

    • Peak efficiency of 99.2%
    • >98.8% efficiency across operating range above 20 kW
    • Power density of 10.5 kW/L including transformer
    • Isolated topology for safety
    • Zero-voltage turn-on switching with wide output voltage range
    • Utilizes isolation transformer leakage inductance (no large standalone inductor required)
    • Modular building block that can be paralleled to achieve higher power levels
    • Inherent bi-directional capability
    Wolfspeed Power Reference Design CRD60DD12N-GMB 60 kW Dual Active Bridge Isolated DC/DC Converter

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Applications

    • Energy Storage Systems
    • Renewable Energy
    • EV Fast Charging

    What's Included

    • Schematics
    • PCB Layout
    • BOM

    Request Separately

    Product Compatibility

    • CBB011M12GM4T

    Documents, Tools & Support

    • Block Diagram
    • Technical & Sales Documents
    • Tools & Support
    Circuit block diagram of Wolfspeed Reference Design CRD60DD12N-GMB
    CBB011M12GM4T

    1200 V, 11 mΩ, GM, Full-Bridge, Industrial qualified, Silicon Carbide Power Module with Pre-Applied Thermal Interface Material (TIM)

    Learn More
    CBB011M12GM4T

    1200 V, 11 mΩ, GM, Full-Bridge, Industrial qualified, Silicon Carbide Power Module with Pre-Applied Thermal Interface Material (TIM)

    Learn More
    UCC21710

    5.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC

    Learn More
    UCC14141

    Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module

    Learn More

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center