• Products
    • Materials Products
    • Optical-Grade Silicon Carbide​
    SiC Materials

    Optical-Grade Silicon Carbide​

    Wolfspeed TSiC™: Patented technology for unmatched transparency

    Building on decades of SiC crystal-growth and wafer processing expertise, Wolfspeed has developed TSiC™ optical-grade SiC substrates. In July 2024, Wolfspeed TSiC was granted a U.S. Patent for its reduced optical absorption techniques, and has been continually enhanced to achieve best-in-class absorption coefficient, high thickness uniformity, and low optical roughness. TSiC’s commercial availability on a variety of wafer diameters offers an immediate path to higher performance and economies of scale for a variety of applications.


    Ready to take the next step?

    Let’s talk about how Wolfspeed TSiC™ can solve your system’s design challenges. Use the link below to connect directly with a materials team member for further product specifications or sample inquiries.​

    What you can expect

    Commercially available
    150 mm, 200 mm and sampling 300 mm
    Precision flatness
    Optical wafer geometry
    Low red, green, blue (RGB) absorption
    Across the visible spectrum

    Key applications

    Augmented reality (AR)

    Augmented reality (AR) manufacturers are turning to optical-grade silicon carbide for its excellent refractive index and hardness for lenses that deliver a whole new perspective for users and will endure daily wear and tear. Additionally, SiC’s inherent thermal properties enable a reduction in embedded heat sinks, significantly reducing the weight of AR glasses.​

    Quantum computing

    4H-SiC’s material properties are being explored across the quantum computing stack — as a cryogenic packaging substrate, a low-loss photonic platform, and a host for engineered spin-defect qubits — with potential applications in quantum sensing, communication, and computing.


    Properties and specifications

    Product Configuration

    Parameter
    Specification
    Diameter
    150 mm, 200 mm, 300 mm on request
    Product Part Number
    W4WPG0S-N-0200 (150 mm)
    W4WPH0S-N-0200 (200 mm)
    Notch Depth / Orientation
    1.0 mm / [1100]
    Surface Orientation
    on-axis
    Crystaline Structure
    4H
    Surface Quality
    Double-side polished (CMP both sides)

    Optical & Dimensional Performance

    Parameter
    Target Specification
    Thickness
    500 µm ± 20µm  
    Absorption Coefficient
    (450 – 650nm)
    ≤ 0.05 cm-1
    TTV
    ≤ 1.5 µm (3 mm EE)
    Optical Roughness (Sq)
    ≤ 1 nm both sides
    Bow/Warp
    + 10 µm / < 20 µm 

    Specifications may vary by diameter. Contact our team for part-number-specific specification and evaluation requirements.


    Recent announcements

    View all news
    Oct 29, 2026

    Wolfspeed Commercially Introduces Transparent Silicon Carbide Technology for Augmented Reality and Quantum Computing

    Read More
    Oct 15, 2026

    Infineon and Wolfspeed Expand and Extend Long-Term Silicon Carbide Wafer Supply Agreement to Include 200 mm

    Read More
    Sep 27, 2026

    Wolfspeed Expands 200 mm Silicon Carbide Portfolio with New Premium Power Substrates

    Read More
    Mar 10, 2026

    Wolfspeed Unveils Foundation for Next Generation AI Data Center Advanced Packaging Leveraging 300 mm Silicon Carbide Technology

    Read More

    Additional materials products

    Silicon Carbide for Power Electronics

    Conductive SiC Substrates and SiC Epitaxy

    Learn More

    Silicon Carbide for RF Devices

    Semi-Insulating SiC Substrates and GaN Epitaxy

    Learn More

    Tools & Support

    Materials Parts Builder
    Materials Catalog (PDF, 733 KB)
    Materials Document Library
    Contact the Materials Team