Features
- Automotive Qualified
- High blocking voltage with industry leading low RDS(on) over temperature stability
- Resistant to latch-up
- High gate resistance for drives
- High capacitance ratio
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Output Capacitance | Reverse Recovery Time (Trr) | Tjmax | Generation | Qualification |
|---|---|---|---|---|---|---|---|---|---|---|---|
EM4E120-025D100 New | Active | 1200 V | 12.5 mΩ | 159 A | 206 pF | 40 ns | 185 °C | Gen 4 | Automotive |
| Part Number | EM4E120-025D100 New |
|---|---|
| Order Status | Active |
| Buy Online | |
| Container Type | Available in Film Frame and Tape & Reel |
| Halogen Free | Yes |
|---|---|
| Lead Free | Yes |
| RoHS Declaration | |
| REACH Declaration | |
| California Prop 65 | Learn More |
| ECCN | EAR99 |
Document Type | Document Name | Last Updated |
|---|---|---|
| Application Notes | 01/2025 | |
| Application Notes | 11/2024 | |
| Application Notes | 04/2024 | |
| Application Notes | 11/2023 | |
| Application Notes | 01/2023 | |
| Product Catalog | 01/2025 | |
| Sales Sheets & Flyers | 03/2022 | |
| Sales Terms | 04/2025 | |
| Packing & Shipping | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 03/2025 |