Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide Schottky Diodes
    • 1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 6
    • CPW6-1200-Z020A

    CPW6-1200-Z020A

    1200 V, 20 A, Gen 6, Industrial qualified, Bare Die SiC Schottky Diode
    Download Data Sheet
    Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (5)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Qualification
    Blocking Voltage
    Current Rating
    Total Capacitive Charge (QC (typ))
    Tjmax
    Generation
    CPW6-1200-Z020A
    Download
    Active
    Industrial
    1200 V
    20 A
    119 nC
    175 °C
    Gen 6

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

    View Now Webinars

    Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

    Continue Reading Technical Articles

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    CPW6-1200-Z020A Ordering

    Part Number
    CPW6-1200-Z020A
    Order Status
    Active
    Buy Online
    Container Type
    Available in Film Frame and Tape & Reel

    CPW6-1200-Z020A Compliance

    Halogen Free
    Yes
    Lead Free
    Yes
    RoHS Declaration
    Download
    REACH Declaration
    Download
    California Prop 65
    Learn More
    ECCN
    EAR99

    Product Details

    Features

    • 1200-Volt Schottky Rectifier
    • Zero Forward and Reverse Recovery
    • High-Frequency Operation
    • Temperature-Independent Switching Behavior
    • Extremely Fast Switching
    • Positive temperature coefficient on VF

    Benefits

    • Reduces system size, weight, and cooling requirements
    • Increased power density
    • Improved system efficiency at high switching frequencies
    • Parallel mode operation possible

    Typical Applications

    • Fast EV charging
    • Commercial vehicles
    • Solar systems Power Converters
    • Switch Mode Power Supplies (SMPS)
    • Uninterruptible Power Supplies (UPS)
    • Motor Drives

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    7 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    CPW6-1200-Z020A (PDF)
    11/2024
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor