Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • 62 mm BM3 Silicon Carbide Half-Bridge Power Modules
  • HAS350M12BM3T

HAS350M12BM3T

1200 V, 4 mΩ, 62 mm, Half-Bridge, Industrial + HV-H3TRB qualified, CTI 600, SiC Power Module with Pre-Applied Thermal Interface Material (TIM)
Download Data Sheet
Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (26)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Tjmax
Module Size
Pre-Applied TIM
Qualification
Generation
View Product
HAS350M12BM3T
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3

Order & Compliance

HAS350M12BM3T Ordering

Part Number
HAS350M12BM3T
Order Status
Active
Buy Online
Package
62 mm
Container Type
Unit Box
Container Qty.
1
Standard Packing Qty.
10
Minimum Order Qty.
10

HAS350M12BM3T Compliance

RoHS Declaration
Download
REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99
UL Recognized
Yes(Learn More)

Product Details

Features

  • Industry-Leading
  • Reliable silicon carbide MOSFET Technology in Robust
  • Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB
  • CTI 600

Benefits

  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

Applications

  • Induction Heating
  • Motor Drives
  • Energy Generation / Smart Grids / Smart Energy
  • Railway
  • EV Fast Charging
  • UPS and SMPS

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-06983: BM Module Platform Mounting User Guide
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

28 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
HAS350M12BM3 (PDF)
03/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
01/2025
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
12/2023
User Guide
PRD-06983: BM Module Platform Mounting User Guide (PDF)
12/2023
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
09/2022
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview (PDF)
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief (PDF)
01/2024
Sales Sheets & Flyers
Wolfspeed BM3 Power Modules Product Brief (PDF)
02/2023
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.