Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • TM Single Switch Power Module Family
  • EDB004M06TM3

EDB004M06TM3

650 V, 4.4 mΩ, TM, Single Switch, Automotive qualified, Silicon Carbide (SiC) Power Module
Download Data Sheet
Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (12)
No filters selected, showing all 1 products
Product SKU
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Tjmin
Tjmax
Module Size
Qualification
Generation
View Product
EDB004M06TM3
Active
TM
Single Switch
650 V
330 A
4.4 mΩ
-40 °C
175 °C
43.65 mm x 18.9 mm x 18.5 mm
Automotive
Gen 3

Ordering & Compliance

EDB004M06TM3 Ordering

Part Number
EDB004M06TM3
Order Status
Active
Package
TM
Container Type
Tray
Container Qty.
10
Standard Packing Qty.
30
Minimum Order Qty.
300

EDB004M06TM3 Compliance

Halogen Free
Yes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99
Moisture Sensitivity Level
MSL 3

Product Details

Features

  • AQG 324 Qualified
  • Very low On-State Resistance
  • Baseplateless Module with High Performance Si3N4 Insulator
  • Laser Weldable Power Terminals
  • Sinterable and Solderable Backside (Silver Plated)
  • Solderable Signal Pins (Silver Plated)
  • Package with Extended Creepage (Creepage Distance > 6.3 mm)
  • Comparative Tracking Index (CTI) > 600 (Material Group I)
  • Limited Extended Operation (TVJ(op) = 200 °C for 100 h)
  • Available in two Signal Pin Length (18.5 mmm and 19 mm) Variants

Benefits

  • Ultra-Low Loss
  • High Performance in a Small Footprint
  • Design Flexibility
  • Enables high Reliability Interconnects

Typical Applications

  • Automotive Traction Inverters
  • Hybrid Electric Vehicles
  • E-Mobility and Motor Drives
  • Electric Aircraft and eVTOL

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
PRD-09301: Gate Driver Design for SiC Power Modules
PRD-08376: Thermal Characterization Methods and Applications
PRD-08710: Measuring Stray Inductance in Power Electronics Systems

Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

26 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
EDB004M06TM3 (PDF)
New
12/2025
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide (PDF)
10/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
01/2025
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
12/2023
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Ecology
SiC Power Modules – TM REACH 253 Declaration (PDF)
New
EDB003M06TM3, EDB003M06TM3L, EDB004M06TM3, EDB004M06TM3L, EDB005M12TM4, EDB005M12TM4L, EDB007M06TM3, EDB007M06TM3L, EDB007M12TM4, EDB007M12TM4L, EDB010M12TM4, EDB010M12TM4L
01/2026
Product Ecology
SiC Power Modules – TM RoHS Declaration (PDF)
New
10/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview (PDF)
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief (PDF)
01/2024
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.