Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 5 kW Boost and Pure Sine Wave Inverter

5 kW Boost and Pure Sine Wave Inverter

TD-70-120VDC-120VAC-5kW
Download Datasheet
This reference design is unavailable for download but may be licensed and customized through our partners, Telcodium, with joint applications support from Wolfspeed. Learn more about the design at Telcodium.com. This reference design demonstrates the application of Wolfspeeds 650V C3M™ SiC MOSFETs to create a 5kW High Efficiency DC/AC converter for portable power stations. This design is compatible with a 70-120V DC battery allowing it to power standard 120V/240V, 50Hz/60Hz AC equipment. The optimized inverter and firmware design allows the system to provide a peak power of up to 10kW needed at start up. The use of 650V C3M™ 15mOhm SiC MOSFET’s in a TO-247-4 enables high frequency operation while delivering low switching and conduction losses required for efficient, lighter and portable power stations. The design is fully protected with overvoltage and short circuit protection. The design accomplishes
  • Peak efficiencies of >94%
  • Power densities of 2kW/L

Specifications

  • Input Voltage : 69.5V-117.6 DC
  • Output Voltage : 120V/240V AC
  • Output Power : 5kW nominal, 10kW peak
  • Multiphase Boost converter for low current ripple
  • Transformer-less inverter design enables high power density
Product shot of Telcodium's Reference Design of a 5kW high efficiency, high power, pure sine wave output DC to AC converter.

Applications

  • Portable power stations
  • Back-Up power systems

What's Included

  • Product Datasheet

Request Separately

  • Private Labelling, ODM Solution, Licensing Agreement

Product Compatibility

  • C3M0015065K
  • C6D50065D

Documents, Tools, & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
td-70-120vdc-120vac-5kw block diagram
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D50065D

650V Discrete SiC Schottky Diodes

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0015065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0015065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0015065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0015065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.