Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
HAS350M12BM3
1200 V, 4 mΩ, 62 mm, Half-Bridge, Industrial + HV-H3TRB qualified, CTI 600, SiC Power Module

Parametric Data
No filters selected, showing all 1 products
Product SKU | Buy Online | Data Sheet | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Tjmax | Module Size | Pre-Applied TIM | Qualification | Generation | View Product |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HAS350M12BM3 | Active | B | Half-Bridge | 1200 V | 350 A | 4 mΩ | 150 °C | 105 x 62 x 31 mm | No | Industrial + HV-H3TRB | Gen 3 | ![]() |
Knowledge Center
As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
PowerMakers:
How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum
At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.