Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • Wolfspeed WolfPACK™ Silicon Carbide Power Module Family
  • CAB016M12FM3

CAB016M12FM3

1200 V, 16 mΩ, FM, Half-Bridge, Industrial qualified, SiC Power Module
Download Data Sheet
Request Sample
Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (36)

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 1 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Pre-Applied TIM
Qualification
CAB016M12FM3
Active
FM
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 x 33.8 mm
No
Industrial

End of Section

Ordering & Compliance

CAB016M12FM3 Ordering

Part Number
CAB016M12FM3
Order StatusActive
Buy Online
Request Sample
Available
PackageFM
Container TypeTray
Container Qty.18
Standard Packing Qty.54
Minimum Order Qty.54

CAB016M12FM3 Compliance

RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections

Benefits

  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size

Typical Applications

  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-07968: Wolfspeed WolfPACK™ Dynamic Performance
PRD-02302: Wolfspeed Wolfpack Mounting Instructions & PCB Requirements User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

Display All SKUs in Product Family (36)
  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Data Sheets
CAB016M12FM3
03/2025
User Guide
PRD-02302: Wolfspeed Wolfpack Mounting Instructions & PCB Requirements User Guide
04/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide
New
01/2025
User Guide
PRD-07561: CRD07500AA12N-FMC 7.5 kW Motor Drive User Guide
01/2024
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide
12/2023
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Half Bridge Gate Driver Board User Guide
09/2023
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
New
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
New
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications
01/2024
Application Notes
PRD-07968: Wolfspeed WolfPACK™ Dynamic Performance
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024
White Papers
Maximize Efficiency in Isolated DC/DC Converters for EV Fast Charging Systems
06/2024
Product Catalog
Power Product Line Card
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief
01/2024
Sales Sheets & Flyers
Wolfspeed WolfPACK™ FM3 GM3 SiC Power Modules Product Brief Simplified Chinese
02/2023

Wolfspeed WolfPACK™ Videos

Now Playing: WolfPACK™ Technical Video

    Available videos

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars
Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles
Design Resources

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.