Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • 62 mm BM3 Silicon Carbide Half-Bridge Power Modules
  • CAS530M12BM3

CAS530M12BM3

1200 V, 2.6 mΩ, 62mm, Half-Bridge, Industrial qualified, SiC Power Module
Download Data Sheet
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (13)

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
CAS530M12BM3
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Industrial

End of Section

Ordering & Compliance

CAS530M12BM3 Ordering

Part Number
CAS530M12BM3
Order StatusActive
Buy Online
Package62 mm
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.10
Minimum Order Qty.10

CAS530M12BM3 Compliance

RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99
UL RecognizedYes

Product Details

Features

  • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses

Benefits

  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

Applications

  • Induction Heating
  • Motor Drives
  • Energy Generation / Smart Grids / Smart Energy
  • Railway
  • EV Fast Charging
  • UPS and SMPS

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-06983: BM Module Platform Mounting User Guide
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

Display All SKUs in Product Family (13)
  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Data Sheets
CAS530M12BM3
03/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide
New
01/2025
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide
12/2023
User Guide
PRD-06983: BM Module Platform Mounting User Guide
12/2023
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
New
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
New
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products
09/2022
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024
Product Catalog
Power Product Line Card
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief
01/2024
Sales Sheets & Flyers
Wolfspeed BM3 Power Modules Product Brief
02/2023
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.