Features
- Industrial Qualified
- High blocking voltage with industry leading low RDS(on) over temperature stability
- Resistant to latch-up
- High gate resistance for drives
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Tjmax | Generation | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1700 V | 17.5 mΩ | 120 A | 249 nC | 188 pF | 2557 nC | 43 ns | 175 °C | Gen 3 | Industrial | |||
Active | 1700 V | 900 mΩ | 3.9 A | 10 nC | 8 pF | 72 nC | 40 ns | 175 °C | Gen 3 | Automotive |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 04/2024 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Product Catalog | 01/2025 | |
Sales Terms | 04/2025 |