Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide MOSFETs
  • 1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

Wolfspeed's Industrial qualified Gen 3 1700 V SiC MOSFETs are optimized for high power applications
Wolfspeed continues to lead in silicon carbide (SiC) with our first Industrial Gen 3 1700 V Bare Die SiC MOSFETs. The product is fully industrial qualified, with high blocking voltage (1700 V) with the industry-leading low RDS(ON) over temperature stability, enabling low conduction losses and highest figures of merit in the most demanding applications. These devices are optimized for use in high power applications such as locomotive traction, solid state circuit breakers, solar power, uninterruptible power supply, and more. Based on the latest 3rd generation technology, Wolfspeed’s 1700 V Bare Die Silicon Carbide MOSFETs include a range of on-resistance and package options that enable designers to select the right part for their application. The 1700 V MOSFETs are designed for low RDS(ON), are easy to parallel and compatible with standard gate drive design. The efficiency gained by moving from a silicon-based solution to Silicon Carbide can help reduce system size, weight, and cooling requirements. Back side metallization provides better solution to module designers in choice of assembly process and module layout.
  • Overview
  • Parametric Data
  • Product Details
  • Tools & Supplies
  • Overview
  • Parametric Data
  • Product Details
  • Tools & Supplies

Parametric Data

No filters selected, showing all 2 products
Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
CPM3-1700-R020E
Active
1700 V
17.5 mΩ
120 A
249 nC
188 pF
2557 nC
43 ns
175 °C
Gen 3
Industrial
EPM3-1700-0900A
Active
1700 V
900 mΩ
3.9 A
10 nC
8 pF
72 nC
40 ns
175 °C
Gen 3
Automotive

Product Details

Features

  • Industrial Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Trains traction
  • Solar power
  • Uninterruptible power system (UPS)
  • Wind power

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

11 Documents Available
Document Type
Document Name
Last Updated
Application Notes
PRD-09129: Mitigating Package Induced Failures (PDF)
05/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
11/2024
Application Notes
PRD-07969: Sintering Considerations and the Die Top System (PDF)
04/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.