Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Reference Designs
    • 3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs

    3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs

    CRD-03600AD065E-L
    Request Sample
    Download Design Files

    This reference design demonstrates the application of Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET Technology in TOLL (TO - Leadless) Package to create a 3.6kW bridgeless totem-pole PFC for server power supply, data center power supply, mining power supply, and telecom systems.
    Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET in a TOLL package offers low conduction and switching losses, which further enables smaller, lighter and highly efficient power conversion systems.

    The design accomplishes:

    • Peak efficiencies of 99%
    • Suitable for use in 80+ Platinum/Titanium, Energy Star, Lot9, and OCP3.0 supplies
    • Power density of 92 W/in3
    • 60 kHz switching frequency

    This reference design is offered as a comprehensive design package which can be used as a starting point for new designs with Silicon Carbide power devices.

    Ratings

    • Input voltage range: 180-305VAC
    • Output Voltage: 440VDC
    • Output Power: 3.6kW (Derated at low line)
    • Switching Frequency: 60kHz
    • Peak Efficiency: 99%
    • Forced air cooling
    Product shot of Wolfspeed's 3.6kW Bridgeless Totem-Pole PFC reference design.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Applications

    • Enterprise power supplies
    • Server and telecom power supplies
    • Mining power supplies
    • Battery Management Systems

    What's Included

    Reference Design Files for:

    • Main board
    • High Frequency MOSFET board
    • Flyback power supply board
    • Controller board

    Request Separately

    • Mechanical Specifications

    Product Compatibility

    • C3M0045065L
    • C3M0015065D

    Documents, Tools & Support

    • Block Diagram
    • Efficiency Results
    • Technical & Sales Documents
    • Tools & Support
    crd-03600ad065n-l block diagram
    C3M0045065L

    TOLL package C3M™ 650V Silicon Carbide Power MOSFET

    View Product
    C3M0045065L

    TOLL package C3M™ 650V Silicon Carbide Power MOSFET

    View Product
    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    C3M0015065D

    TO-247 package C3M™ 650V Silicon Carbide Power MOSFET

    View Product
    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    C3M0015065D

    TO-247 package C3M™ 650V Silicon Carbide Power MOSFET

    View Product
    UCC5350

    5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

    View Product
    UCC5350

    5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

    View Product
    Si8233BB

    4A , 2.5kV Isolated Dual Channel gate Driver

    View Product
    TMS320F280049C

    C2000 real-time microcontroller MCU with digital control algorithms

    View Product
    MAX13256

    36V H-Bridge Transformer Driver for Isolated Supplies

    View Product

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center